📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒

STWA35N65DM2

Active

N-channel 650 V, 0.093 Ohm typ., 32 A MDmesh DM2 Power MOSFET in a TO-247 long leads package

Quantity $ per Unit Savings
1 - 500$7.110%
Contact Sales
Out of stock
$7.11
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247 long leads

This high voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high efficiency converters and ideal for bridge topologies and ZVS phase-shift converters.

Key features
  • Fast-recovery body diode
  • Extremely low gate charge and input capacitance
  • Low on-resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected