Active

STWA60N028T

N-channel 600 V, 22 mOhm typ., 84 A STMESH trench T Power MOSFET in a TO-247 long leads package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247 long leads

This N-channel Power MOSFET is based on the most innovative STMESH trench T technology, suitable for medium to high-voltage MOSFETs. It features outstanding low on-resistance and reduced gate charge values, thus minimizing conduction losses. The product delivers excellent switching performance and...
Read More

Key features
  • Very low FOM (RDS(on)·Qg)
  • Excellent stability and uniformity
  • Low gate charge, input capacitance and resistance
  • Exellent switching performance
  • 100% avalanche tested
In stock
Quantity $ per unit Savings
1-9$7.072%
10-99$4.7332%
100-500$3.8045%
Contact sales
$7.07
$6.93
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247 long leads

This N-channel Power MOSFET is based on the most innovative STMESH trench T technology, suitable for medium to high-voltage MOSFETs. It features outstanding low on-resistance and reduced gate charge values, thus minimizing conduction losses. The product delivers excellent switching performance and...
Read More

Key features
  • Very low FOM (RDS(on)·Qg)
  • Excellent stability and uniformity
  • Low gate charge, input capacitance and resistance
  • Exellent switching performance
  • 100% avalanche tested