Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STWA60N043DM9

N-channel 600 V, 38 mOhm typ., 55 A MDmesh DM9 Power MOSFET in a TO-247 long leads package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247 long leads

This N-channel Power MOSFET is based on the most innovative super-junction MDmesh DM9 technology, suitable for medium/high voltage MOSFETs featuring very low RDS(on) per area coupled with a fast-recovery diode. The silicon-based DM9 technology benefits from a multi-drain manufacturing process which...
Read More

Key features
  • Fast-recovery body diode
  • Worldwide best RDS(on) per area among silicon-based fast recovery devices
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
In stock
Quantity $ per unit Savings
1-9$12.952%
10-119$7.3442%
120-500$6.8046%
Contact sales
$12.95
$12.69
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247 long leads

This N-channel Power MOSFET is based on the most innovative super-junction MDmesh DM9 technology, suitable for medium/high voltage MOSFETs featuring very low RDS(on) per area coupled with a fast-recovery diode. The silicon-based DM9 technology benefits from a multi-drain manufacturing process which...
Read More

Key features
  • Fast-recovery body diode
  • Worldwide best RDS(on) per area among silicon-based fast recovery devices
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness