$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

Free

STWA70N65DM6

N-channel 650 V, 36 mOhm typ., 68 A MDmesh DM6 Power MOSFET in a TO-247 long leads package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247 long leads

This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More

Key features
  • Fast-recovery body diode
  • Lower RDS(on) per area vs previous generation
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected
In stock
Quantity $ per unit Savings
1-9$15.712%
10-99$12.1921%
100-500$10.1534%
Contact sales
$15.71
$15.40
or
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247 long leads

This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More

Key features
  • Fast-recovery body diode
  • Lower RDS(on) per area vs previous generation
  • Low gate charge, input capacitance and resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected