STWBC-EPTR

STWBC-EPTR

STWBC-EP NRND

Digital controller for wireless battery charger transmitters (WBC) in 15 W medium power applications
Quantity $ per Unit Savings
1 - 9$5.970%
10 - 99$5.0715%
100 - 249$4.1730%
250 - 499$3.7337%
500$3.6140%
Contact Sales
In stock:
$5.97
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN US3A991A2
ECCN EUNEC
Packing TypeTray
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFQFPN 32 5x5x1.0 mm
Key features
  • Digital controller for wireless battery charger transmitter
  • 15 W single coil inductive transmitters optimized for:
    • Cell phones and smartphones
    • Tablets and phablets
    • Charging accessories
  • Support for Wireless Power Consortium (WPC) 1.2 EPP 15 W certified applications
    • Backward compatible with 5 W WPC 1.1 applications
  • Support for half bridge topology with DC/DC
  • VIN range: 3 V to 5.5 V
    • Supports USB Vin
  • Active presence detector
  • Foreign object detection
  • Q-factor measurement
  • Parametric customization via GUI
  • Turnkey firmware solution
  • Peripherals
    • 10-bit ADC
    • UART interface
    • I2C master fast/slow speed rate
    • GPIOs
  • Memory
    • Flash and EEPROM with read-while-write (RWW) and Error Correction Code (ECC)
    • Program memory: 32-Kbyte Flash; data retention: 20 years at 55 °C after 1000 cycles at 55 °C
    • Data memory: 1 Kbyte true data EEPROM; data retention: 20 years at 55 °C after 1000 cycles at 85 °C
    • RAM: 6 Kbytes
  • Transmitter reference design:
    • WPC Qi 1.2.3 certified
    • MP-A10 single coil 15 W topology
    • Evaluation board order code: STEVAL-ISB044V1
    • 2-layer PCBs
    • Active object detection
    • Graphical User Interface for application monitoring
  • Operating temperature: -40 °C up to 105 °C
  • Package: VFQFPN32 - 5 x 5mm