Buy 1 get 1 free for STM32 motor control board. Use code DV-EVLSPIN32B-BOGO-02 at checkout! 🛒 Order now!
Free shipping when buying Factory automation products. Use code EC-FACTORY-FREESHIP-02 at checkout! 🛒 Claim now!
Active
Qi-compliant inductive wireless charger power receiver for 50W applications
Input Voltage Max Volt | 20.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | WLCSP 4.077X4.490X0.471 110 0.4P |
The STWLC88 is a highly integrated wireless power receiver solution suitable for applications up to 50W. The chip has been designed to support the latest Qi specifications for inductive communication protocol with Extended Power Profile (EPP) and proprietary STSuperCharge (STSC) protocol for fast...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $7.70 | 0% |
10-24 | $6.96 | 10% |
25-99 | $6.64 | 14% |
100-249 | $5.76 | 25% |
250-499 | $5.50 | 29% |
500 | $5.02 | 35% |
500 + |
Contact sales |
Input Voltage Max Volt | 20.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | WLCSP 4.077X4.490X0.471 110 0.4P |
The STWLC88 is a highly integrated wireless power receiver solution suitable for applications up to 50W. The chip has been designed to support the latest Qi specifications for inductive communication protocol with Extended Power Profile (EPP) and proprietary STSuperCharge (STSC) protocol for fast...
Read More
|