Active
New
30W Wireless Power Receiver
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | WLCSP54 2.8X4.0X0.471X0.4P0.25B |
The STWLC89 is a highly integrated wireless power receiver suitable for applications delivering an output power up to 30 W.The STWLC89 shows excellent efficiency performance thanks to the integrated low-loss synchronous rectifier, regulation dynamically managed by the digital core to minimize the...
Read More
|
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | WLCSP54 2.8X4.0X0.471X0.4P0.25B |
The STWLC89 is a highly integrated wireless power receiver suitable for applications delivering an output power up to 30 W.The STWLC89 shows excellent efficiency performance thanks to the integrated low-loss synchronous rectifier, regulation dynamically managed by the digital core to minimize the...
Read More
|