Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

NRND

STX93003

High voltage fast-switching PNP power transistor

Operating RangeIndustrial
Operating Temp Min Celsius-65.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypePoly Bag
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The device is manufactured using high voltage Multi-Epitaxial Planar technology for high switching speeds and medium voltage capability.It uses a Cellular Emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.The STX93003 is expressly designed...
Read More

Key features
  • ST93003 SILICON IN TO-92 PACKAGE
  • LOW SPREAD OF DYNAMIC PARAMETERS
  • MEDIUM VOLTAGE CAPABILITY
  • VERY HIGH SWITCHING SPEED
  • MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION
In stock
Quantity $ per unit Savings
1-9$0.9474%
10-99$0.588%
100-499$0.3830%
500$0.2946%
Contact sales
$0.94
$0.54
Operating RangeIndustrial
Operating Temp Min Celsius-65.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypePoly Bag
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The device is manufactured using high voltage Multi-Epitaxial Planar technology for high switching speeds and medium voltage capability.It uses a Cellular Emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA.The STX93003 is expressly designed...
Read More

Key features
  • ST93003 SILICON IN TO-92 PACKAGE
  • LOW SPREAD OF DYNAMIC PARAMETERS
  • MEDIUM VOLTAGE CAPABILITY
  • VERY HIGH SWITCHING SPEED
  • MINIMUM LOT-TO-LOT SPREAD FOR RELIABLE OPERATION