Active
10 A - 600 V - 150 °C logic level H-series Triacs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Specifically designed to operate at 150 °C, the new 10 A T1010H TRIACs provide an enhanced performance in terms of power loss and thermal dissipation. This allows the optimization of the heatsink size, leading to space and cost effectiveness when compared to electromechanical solutions.Based on ST...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.05 | 2% |
| 10-99 | $1.27 | 37% |
| 100-499 | $0.83 | 59% |
| 500 | $0.66 | 67% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Specifically designed to operate at 150 °C, the new 10 A T1010H TRIACs provide an enhanced performance in terms of power loss and thermal dissipation. This allows the optimization of the heatsink size, leading to space and cost effectiveness when compared to electromechanical solutions.Based on ST...
Read More
|