Active
10 A - 600 V - 150 °C H-series Triacs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Available in through-hole or surface mount packages, the T1035H and T1050H Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, the T10xxH-6I provides voltage insulation (rated at 2500 V rms).
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.74 | 41% |
| 10-99 | $1.11 | 10% |
| 100-499 | $0.74 | 40% |
| 500 | $0.60 | 51% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Available in through-hole or surface mount packages, the T1035H and T1050H Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, the T10xxH-6I provides voltage insulation (rated at 2500 V rms).
|