Active
10 A - 600 V - 150 °C H-series Triacs
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Available in through-hole or surface mount packages, the T1035H and T1050H Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, the T10xxH-6I provides voltage insulation (rated at 2500 V rms).
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.25 | 17% |
10-99 | $0.87 | 18% |
100-499 | $0.68 | 36% |
500 | $0.58 | 46% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB |
Available in through-hole or surface mount packages, the T1035H and T1050H Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, the T10xxH-6I provides voltage insulation (rated at 2500 V rms).
|