T1210-6G-TR

T1210-6G-TR

Active

T1210-800G-TR

12A - Logic Level Triac in D2PAK

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are...
Read More

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant
In stock
Quantity $ per unit Savings
1-9$3.020%
10-99$2.7210%
100-249$2.2326%
250-499$2.1728%
500$1.9037%
Contact sales
$3.02
$3.02
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are...
Read More

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant