📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

T1210T-8G

T1210T-8G

T1210T-8G-TR

Active

Free

12A 800V 150°C D²PAK Logic Level T-Series Triac

Quantity $ per Unit Savings
1 - 9$1.070%
10 - 24$0.9610%
25 - 99$0.9115%
100 - 125$0.7530%
Contact Sales
In stock
$1.07
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The SMD T1210T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching with resistive loads. A Logic level T-series Triac, the T1210T-8G can be controlled directly from an MCU with a simplified circuit.


T-series triacs are optimized for high EMI constraints. The surface mount D2PAK package enables compact SMT designs for automated manufacturing.


D2PAK package's molding compound resin is halogen-free and meets UL94 flammability standard level V0.


Package environmentally friendly Ecopack2 graded (RoHS and Halogen Free compliance).

Key features
  • 150 °C maximum junction temperature
  • Three quadrants
  • High commutation on resistive loads
  • Surge capability VDSM, VRSM = 900 V
  • Benefits:
    • Easy direct control by MCU thanks to low 10 mA IGT
    • Increase of thermal margin due to extended working Tj up to 150 °C
    • Ability to turn off resistive surges of 28 A