📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

T1235-600G-TR

T1235-600G-TR

T1235-800G-TR

Active

12A Snubberless™ Triacs in D2PAK

Quantity $ per Unit Savings
1 - 9$2.100%
10 - 24$1.8910%
25 - 99$1.8412%
100 - 499$1.5228%
500$1.2441%
Contact Sales
In stock
$2.10
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available either in through-hole or surface mount packages, the BTA12, BTB12 and T12xx Triac series are suitable for general purpose mains power AC switching. They can be used as ON/OFF function in applications such as static relays, heating regulation or induction motor starting circuit. They are also recommended for phase control operations in light dimmers and appliance motors speed controllers.


The Snubberless™ versions (W suffix and T12xx) are especially recommended for use on inductive loads, because of their high commutation performance. By using an internal ceramic pad, the Snubberless™ series provide an insulated tab (rated at 2500 VRMS) complying with UL standards (file reference: E81734).


Logic Level BTA12-600TW and BTA12-600SW offer low holding current, ideal to design light dimmers for LED lamps.

Key features
  • Medium current Triac
  • Low thermal resistance with clip bonding
  • Low thermal resistance insulation ceramic for insulated BTA
  • High commutation (4Q) or very high commutation (3Q) capability
  • BTA series UL1557 certified (file ref: 81734)
  • Packages are RoHS (2011/65/EU) compliant