T1235H-8G

T1235H-8G

Active

T1235H-8G-TR

12 A - 800 V - 150 °C 8H-Triac in D2PAK

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Specifically designed to operate at 800 V and 150 °C, the T1235H-8G Triac housed in D2PAK provides an enhanced thermal management: this 12 A Triac is the right choice for a compact drive of AC loads and enables the heatsink size reduction.D2PAK package is ideal for compact SMD designs on surface...
Read More

Key features
  • 12 A medium current Triac
  • 800 V symmetrical blocking voltage
  • 150 °C maximum junction temperature Tj
  • Three triggering quadrants
  • High noise immunity - static dV/dt
  • Robust dynamic turn-off commutation - (dl/dt)c
  • ECOPACK2 compliant component
  • Molding resin UL94-V0 flammability certified
In stock
Quantity $ per unit Savings
1-9$1.700%
10-99$1.0936%
100-499$0.7257%
500$0.5766%
Contact sales
$1.70
$1.70
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Specifically designed to operate at 800 V and 150 °C, the T1235H-8G Triac housed in D2PAK provides an enhanced thermal management: this 12 A Triac is the right choice for a compact drive of AC loads and enables the heatsink size reduction.D2PAK package is ideal for compact SMD designs on surface...
Read More

Key features
  • 12 A medium current Triac
  • 800 V symmetrical blocking voltage
  • 150 °C maximum junction temperature Tj
  • Three triggering quadrants
  • High noise immunity - static dV/dt
  • Robust dynamic turn-off commutation - (dl/dt)c
  • ECOPACK2 compliant component
  • Molding resin UL94-V0 flammability certified