Active
12 A - 600 V - 150 °C H-series Triacs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in through-hole or surface mount packages, the T1235H and T1250H Triac series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, the T12xxH-6I provides voltage insulation (rated at 2500 V rms).
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.76 | 0% |
| 10-99 | $1.13 | 36% |
| 100-499 | $0.75 | 57% |
| 500 | $0.59 | 66% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in through-hole or surface mount packages, the T1235H and T1250H Triac series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, the T12xxH-6I provides voltage insulation (rated at 2500 V rms).
|