Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
12 A - 600 V - 150 °C H-series Triacs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Available in through-hole or surface mount packages, the T1235H and T1250H Triac series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, the T12xxH-6I provides voltage insulation (rated at 2500 V rms).
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Available in through-hole or surface mount packages, the T1235H and T1250H Triac series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, the T12xxH-6I provides voltage insulation (rated at 2500 V rms).
|