Active
Snubberless™ 16 A Triac
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Available in TO220AB-Ins. (ceramic insulated), the T1620T-8I, and T1635T-8I Triacs can be used as on/off or phase angle function controllers in general purpose AC switching.These devices can be used without snubber (R + C networks) if the datasheet limits are respected.Provides insulation rated at...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.81 | 0% |
| 10-99 | $0.87 | 52% |
| 100-499 | $0.77 | 57% |
| 500 | $0.61 | 66% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
Available in TO220AB-Ins. (ceramic insulated), the T1620T-8I, and T1635T-8I Triacs can be used as on/off or phase angle function controllers in general purpose AC switching.These devices can be used without snubber (R + C networks) if the datasheet limits are respected.Provides insulation rated at...
Read More
|