Active
16A Snubberless™ Triacs in D2PAK
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.69 | 0% |
10-99 | $1.18 | 30% |
100-499 | $0.84 | 50% |
500 | $0.67 | 60% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
Available either in through-hole or surface-mount packages, the BTA16, BTB16, T1610 and T1635 Triacs series are suitable for general purpose mains power AC switching.
|