🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
16 A - 600 V - 150 °C H-series Triacs
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.The heatsink can be reduced, compared to traditional Triacs, according...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.92 | 0% |
10-99 | $0.93 | 52% |
100-499 | $0.83 | 57% |
500 | $0.66 | 66% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.The heatsink can be reduced, compared to traditional Triacs, according...
Read More
|