📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

T1635H-6G-TR

T1635H-6G-TR

T1635H-6I

Active

16 A - 600 V - 150 °C H-series Triacs

Quantity $ per Unit Savings
1 - 9$1.860%
10 - 24$1.6810%
25 - 99$1.5915%
100 - 499$1.3726%
500$1.1339%
Contact Sales
In stock
$1.86
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB Ins

Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.


These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.


The heatsink can be reduced, compared to traditional Triacs, according to the high performance at given junction temperatures.


By using an internal ceramic pad, the TO-220AB insulated version provide voltage insulation (rated at 2500 VRMS).


The surface mount D²PAK package enables compact SMD based designs for automated manufacturing.

Key features
  • Medium current Triac
  • 150 °C max. Tj turn-off commutation
  • Low thermal resistance with clip bonding
  • Very high 3 quadrant commutation capabilities
  • Packages are RoHS (2002/95/EC) compliant
  • UL certified (ref. file E81734)