Active
16A 800V 150°C D²PAK Snubberless™ T-Series Triac
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in SMD, the T1635T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. The T1635T-8G can be used without a snubber RC circuit when the limits defined are respected.D2PAK package is UL-94,V0...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.67 | 2% |
| 10-99 | $1.06 | 35% |
| 100-499 | $0.71 | 57% |
| 500 | $0.56 | 66% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in SMD, the T1635T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. The T1635T-8G can be used without a snubber RC circuit when the limits defined are respected.D2PAK package is UL-94,V0...
Read More
|