Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
16 A - 600 V - 150 °C H-series Triacs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.The heatsink can be reduced, compared to traditional Triacs, according...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.The heatsink can be reduced, compared to traditional Triacs, according...
Read More
|