Active
16 A - 600 V - 150 °C H-series Triacs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.The heatsink can be reduced, compared to traditional Triacs, according...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.46 | 2% |
| 10-99 | $1.37 | 43% |
| 100-499 | $1.09 | 55% |
| 500 | $0.88 | 64% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Available in through-hole or surface mount packages, these Triac series are suitable for general purpose mains power ac switching.These 20 A Triacs provide a very high switching capability up to junction temperatures of 150 °C.The heatsink can be reduced, compared to traditional Triacs, according...
Read More
|