$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
20A 800V 150°C D²PAK Snubberless™ T-Series Triac
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in SMD, the T2035T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. The T2035T-8G can be used without a snubber RC circuit when the limits defined are respected.D2PAK package is UL-94,V0...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.10 | 2% |
| 10-99 | $1.35 | 34% |
| 100-499 | $0.91 | 56% |
| 500 | $0.72 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in SMD, the T2035T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. The T2035T-8G can be used without a snubber RC circuit when the limits defined are respected.D2PAK package is UL-94,V0...
Read More
|