Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!
🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!
Active
25 A - 800 V - T-Series Triac in D2PAK
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
The T2535T-8G Triac in SMD D2PAK package can be used for the on/off or phase angle control function in general purpose AC switching.Based on the ST Snubberless technology, it offers higher specified turn-off commutation and noise immunity levels up to 150 °C.SMD D2PAK package is suitable for...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.69 | 0% |
10-99 | $1.28 | 24% |
100-499 | $1.00 | 41% |
500 | $0.85 | 50% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | D2PAK |
The T2535T-8G Triac in SMD D2PAK package can be used for the on/off or phase angle control function in general purpose AC switching.Based on the ST Snubberless technology, it offers higher specified turn-off commutation and noise immunity levels up to 150 °C.SMD D2PAK package is suitable for...
Read More
|