Active
25 A - 800 V - T-Series Triac in TO-220AB insulated
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
The T2535T-8I Triac in TO-220AB package can be used for the on/off or phase angle control function in general purpose AC switching.Based on the ST Snubberless technology, it offers higher specified turn-off commutation and noise immunity levels up to 150 °C.The T2535T-8I safely optimizes the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.42 | 0% |
| 10-99 | $1.19 | 51% |
| 100-499 | $1.07 | 56% |
| 500 | $0.93 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB Ins |
The T2535T-8I Triac in TO-220AB package can be used for the on/off or phase angle control function in general purpose AC switching.Based on the ST Snubberless technology, it offers higher specified turn-off commutation and noise immunity levels up to 150 °C.The T2535T-8I safely optimizes the...
Read More
|