Active
26A 600V Snubberless Triac in TO-3PF package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-3PF |
Available in power package TO-3PF, the T2650-6PF Snubberless Triac is suitable for general purpose AC switching.When used with the properly dimensioned heatsink, the T2650-6PF can enable AC switching systems up to 3 kW for 120 V AC mains. Refer to ST Application Note AN533 for thermal management of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.77 | 2% |
| 10-99 | $2.06 | 44% |
| 100-500 | $1.68 | 54% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-3PF |
Available in power package TO-3PF, the T2650-6PF Snubberless Triac is suitable for general purpose AC switching.When used with the properly dimensioned heatsink, the T2650-6PF can enable AC switching systems up to 3 kW for 120 V AC mains. Refer to ST Application Note AN533 for thermal management of...
Read More
|