Active
30 A - 800 V - 150 °C H-series Triac in D²PAK
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Specifically designed to operate at 800 V and 150 °C, the T3035H-8G Triac housed in D²PAK provides an enhanced thermal management: this 30 A triac is the right choice for a compact drive of heavy AC loads and enables the heatsink size reduction.Based on the ST Snubberless high temperature...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.01 | 2% |
| 10-99 | $1.95 | 34% |
| 100-499 | $1.34 | 55% |
| 500 | $1.08 | 63% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Specifically designed to operate at 800 V and 150 °C, the T3035H-8G Triac housed in D²PAK provides an enhanced thermal management: this 30 A triac is the right choice for a compact drive of heavy AC loads and enables the heatsink size reduction.Based on the ST Snubberless high temperature...
Read More
|