📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

T3050H-6I

T3050H-6I

T3050H-6G

T3050H-6G

T3050H-6G-TR

Active

30 A - 600 V - 150 °C H-series Triacs

Quantity $ per Unit Savings
1 - 9$2.311%
10 - 99$2.0810%
100 - 135$1.6827%
Contact Sales
Out of stock
$2.30
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Specifically designed to operate at 150 °C, the 30 A triacs T3050H provide very high dynamic and enhanced performance in terms of power loss and thermal dissipation. This allows the heatsink size optimization, leading to space and cost effectiveness when compared to electro-mechanical solutions.


Based on ST Snubberless technology, they offer a specified minimal commutation and high noise immunity levels valid up to the Tj max.


These devices safely optimize the control of universal motors and inductive loads found in power tools and major appliances.


By using an internal ceramic pad, they provide voltage insulation (rated at 2500 VRMS).

Key features
  • High current Triac
  • High immunity level
  • Low thermal resistance with clip bonding
  • Very high 3 quadrant commutations at 150 °C capabilities
  • Packages are RoHS (2002/95/EC) compliant
  • UL certified (ref. file E81734)