📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

T410-800B-TR

T410-800B-TR

T410-600B

T410-600B

T410-600H

Active

4A logic level Triacs

Quantity $ per Unit Savings
1 - 9$1.110%
10 - 24$1.0010%
25 - 99$0.9415%
100 - 375$0.7730%
Contact Sales
In stock
$1.11
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

Based on ST’s Snubberless / logic level technology providing high commutation performances, the T4 series is suitable for use on AC inductive loads. They are recommended for applications using universal motors, electro valves, kitchen aid equipments, power tools, and dishwashers.

Key features
  • Three quadrants Triac
  • 600 to 800 V VDRM/VRRM