Active
8A 800V 150°C D²PAK Logic Level T-Series Triac
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
The SMD T810T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching with resistive loads. A Logic level T-series Triac, the T810T-8G can be controlled directly from an MCU with a simplified circuit.T-series triacs are optimized for high EMI constraints....
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.22 | 0% |
| 10-99 | $0.76 | 37% |
| 100-499 | $0.50 | 59% |
| 500 | $0.39 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
The SMD T810T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching with resistive loads. A Logic level T-series Triac, the T810T-8G can be controlled directly from an MCU with a simplified circuit.T-series triacs are optimized for high EMI constraints....
Read More
|