Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

T835-800B

T835-800B

T835-600B-TR

T835-600B-TR

Active

T835-8G

8A Snubberless™ Triacs in D2PAK

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light...
Read More

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

Available either in through-hole and surface-mount packages, these devices are suitable for general purpose AC switching. They can be used as an ON/OFF function in applications such as static relays, heating regulation, induction motor starting circuits or for phase control operation in light...
Read More

Key features
  • On-state rms current, IT(RMS) 8 A
  • Repetitive peak off-state voltage, VDRM / VRRM 600 V to 800 V
  • Triggering gate current, IGT 5 to 50 mA