Active
8 A - 600 V - 150°C H-series Triacs
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in through-hole or surface mount packages, these Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, they provide voltage insulation (rated at 2500 VRMS).
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in through-hole or surface mount packages, these Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, they provide voltage insulation (rated at 2500 VRMS).
|