Active
8 A - 800 V - 150 °C 8H-Triac in TO-220AB
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Specifically designed to operate at 800 V and 150 °C, the T835H-8T Triac housed in TO-220AB provides an enhanced thermal management: this 8 A Triac is the right choice for a compact drive of AC loads and enables the heatsink size reduction.Based on the ST Snubberless high temperature technology,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.52 | 0% |
| 10-99 | $0.72 | 53% |
| 100-499 | $0.64 | 58% |
| 500 | $0.51 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
Specifically designed to operate at 800 V and 150 °C, the T835H-8T Triac housed in TO-220AB provides an enhanced thermal management: this 8 A Triac is the right choice for a compact drive of AC loads and enables the heatsink size reduction.Based on the ST Snubberless high temperature technology,...
Read More
|