Active
8A 800V 150°C D²PAK Snubberless™ T-Series Triac
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in SMD, the T835T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. The T835T-8G can be used without a snubber RC circuit when the limits defined are respected.D2PAK package is UL-94,V0...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.24 | 0% |
| 10-99 | $0.78 | 37% |
| 100-499 | $0.51 | 58% |
| 500 | $0.40 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
Available in SMD, the T835T-8G Triac can be used for the on/off or phase angle control function in general purpose AC switching where high commutation capability is required. The T835T-8G can be used without a snubber RC circuit when the limits defined are respected.D2PAK package is UL-94,V0...
Read More
|