🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
8 A - 600 V - 150°C H-Series Triacs
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB Ins |
Available in through-hole or surface mount packages, these Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, they provide voltage insulation (rated at 2500 VRMS).
|
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-220AB Ins |
Available in through-hole or surface mount packages, these Triacs series are suitable for general purpose mains power ac switching.
By using an internal ceramic pad, they provide voltage insulation (rated at 2500 VRMS).
|