Active
Triple IGBT/MOS driver with current sense
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The TD310 is designed to drive one, two or three Power IGBT/MOS and has driving capability for pulse transformer. So it is perfectly suited to interface control IC with Power Switches in low side or half-bridge configuration.TD310 includes a current sense comparator which inhibit the output drivers...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.93 | 2% |
| 10-24 | $2.93 | 24% |
| 25-99 | $2.68 | 30% |
| 100-249 | $2.40 | 38% |
| 250-499 | $2.27 | 41% |
| 500 | $2.22 | 42% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The TD310 is designed to drive one, two or three Power IGBT/MOS and has driving capability for pulse transformer. So it is perfectly suited to interface control IC with Power Switches in low side or half-bridge configuration.TD310 includes a current sense comparator which inhibit the output drivers...
Read More
|