Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Advanced IGBT/MOSFET driver
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
The TD350E device is an advanced gate driver for IGBTs and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.93 | 2% |
| 10-24 | $3.84 | 20% |
| 25-99 | $3.50 | 28% |
| 100-249 | $3.39 | 30% |
| 250-499 | $3.19 | 34% |
| 500 | $3.09 | 36% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-14 |
The TD350E device is an advanced gate driver for IGBTs and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of...
Read More
|