Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

TD350E

TD350E

Active

TD350ETR

Advanced IGBT/MOSFET driver

Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The TD350E device is an advanced gate driver for IGBTs and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of...
Read More

Key features
  • 1.5 A source/2.3 A sink (typ.) gate drive
  • Active Miller clamp feature
  • Two-level turn-off with adjustable level and delay
  • Desaturation detection
  • Fault status output
  • Negative gate drive capability
  • Input compatible with pulse transformer or optocoupler
  • Separate sink and source outputs for easy gate driving
  • UVLO protection
  • 2 kV ESD protection (HBM)
Out of Stock
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-14

The TD350E device is an advanced gate driver for IGBTs and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of...
Read More

Key features
  • 1.5 A source/2.3 A sink (typ.) gate drive
  • Active Miller clamp feature
  • Two-level turn-off with adjustable level and delay
  • Desaturation detection
  • Fault status output
  • Negative gate drive capability
  • Input compatible with pulse transformer or optocoupler
  • Separate sink and source outputs for easy gate driving
  • UVLO protection
  • 2 kV ESD protection (HBM)