TD352IDT

TD352IDT

Active

TD352ID

_

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-8

This device is an advanced gate driver for IGBTs and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of a...
Read More

Key features
  • 1.7 A sink / 1.3 A source (typ) current capability
  • Active Miller clamp feature
  • Desaturation detection
  • Adjustable turn-on delay
  • UVLO protection
  • 2k V ESD protection
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameSO-8

This device is an advanced gate driver for IGBTs and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of a...
Read More

Key features
  • 1.7 A sink / 1.3 A source (typ) current capability
  • Active Miller clamp feature
  • Desaturation detection
  • Adjustable turn-on delay
  • UVLO protection
  • 2k V ESD protection