Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
_
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-8 |
This device is an advanced gate driver for IGBTs and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of a...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.34 | 2% |
| 10-24 | $4.30 | 18% |
| 25-99 | $3.86 | 26% |
| 100-249 | $3.55 | 32% |
| 250-499 | $3.42 | 35% |
| 500 | $3.37 | 36% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | SO-8 |
This device is an advanced gate driver for IGBTs and power MOSFETs. Control and protection functions are included and allow the design of high reliability systems.The innovative active Miller clamp function eliminates the need for negative gate drive in most applications and allows the use of a...
Read More
|