Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

TDA2005R

Active

20 W bridge/stereo amplifier for car radio

Quantity $ per Unit Savings
1 - 9$3.330%
10 - 24$3.0010%
25 - 99$2.8315%
100 - 249$2.4626%
250 - 499$2.3330%
500$2.0838%
Contact Sales
In stock
$3.33
Parameter NameParameter Value
Supply Voltage Min Volt8.0
Supply Voltage Max Volt18.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameMW 11L

The TDA2005 is a class B dual audio power amplifier in Multiwatt11 package specifically designed for car radio applications.


Power booster amplifiers can be easily designed using this device that provides a high current capability (up to 3.5 A) and can drive very low impedance loads (down to 1.6 Ω in stereo applications) obtaining an output power of more than 20 W (bridge configuration).

Key features
  • High output power:
    • Po = 10 + 10 W @ RL = 2 Ω, THD = 10 %
    • Po = 20 W @ RL = 4 Ω , THD = 10 %.
  • Protection against:
    • Output DC and AC short circuit to ground
    • Overrating chip temperature
    • Load dump voltage surge
    • Fortuitous open ground
    • Very inductive loads
  • Loudspeaker protection during short circuit for one wire to ground