Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Dual low-voltage power amplifier
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 15.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TDA2822D is a monolithic integrated circuit in 8 lead (SO-8) package. It is intended for use as a dual audio power amplifier in portable cassette players, radios and CD players.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.89 | 2% |
| 10-24 | $1.39 | 25% |
| 25-99 | $1.27 | 31% |
| 100-249 | $1.13 | 39% |
| 250-499 | $1.06 | 43% |
| 500 | $1.02 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 15.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The TDA2822D is a monolithic integrated circuit in 8 lead (SO-8) package. It is intended for use as a dual audio power amplifier in portable cassette players, radios and CD players.
|