TDA7266P13TR NRND

3 W + 3 W dual bridge amplifier
Supply Voltage Min Volt3.5
Supply Voltage Max Volt12.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NamePowerSSO 24
Key Features
  • SHORT CIRCUIT PROTECTION
  • STAND-BY & MUTE FUNCTIONS
  • TECHNOLOGY BI20II
  • OUTPUT POWER:\t\t 3+3W @THD = 10%, RL = 8Ω, V\tCC = 7.5V\t\t 4+4W Music Power @THD = 10%, RL = 8Ω, V\tCC = 8.5V\t\t
  • WIDE SUPPLY VOLTAGE RANGE (3.5 - 12V)
  • MINIMUM EXTERNAL COMPONENTS:\t\t NO SVR CAPACITOR\t\t NO BOOTSTRAP\t\t NO BOUCHEROT CELLS\t\t INTERNALLY FIXED GAIN\t\t
  • THERMAL OVERLOAD PROTECTION
  • SINGLE SUPPLY

The TDA7266P is a dual bridge amplifier specially designed for LCD TV/Monitor, PC Motherboard, TV and Portable Audio applications.

In stock:
$2.50
Range Unit Price Savings
1 - 9$2.500%
10 - 99$2.1215%
100 - 499$1.4841%
500$1.4343%
Contact Sales