📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
NRND
3 BAND CAR AUDIO PROCESSOR
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 10.0 |
Operating Voltage Min Volt | 8.0 |
Operating Voltage Max Volt | 10.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | SO-20 |
The TDA7418 includes a high performance audio procesor with fully integrated 3-Band filters to process signals at audible frequencies. The digital control allows a full programming of the audioprocessor and filters characteristics.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.28 | 0% |
10-24 | $2.95 | 10% |
25-50 | $2.78 | 15% |
50 + |
Contact sales |
Supply Voltage Min Volt | 8.0 |
Supply Voltage Max Volt | 10.0 |
Operating Voltage Min Volt | 8.0 |
Operating Voltage Max Volt | 10.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack1 |
Grade | Automotive |
Package Name | SO-20 |
The TDA7418 includes a high performance audio procesor with fully integrated 3-Band filters to process signals at audible frequencies. The digital control allows a full programming of the audioprocessor and filters characteristics.
|