Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

TDA7418

TDA7418

TDA7418TR

Active

3 BAND CAR AUDIO PROCESSOR

Quantity $ per Unit Savings
1 - 9$3.480%
10 - 24$3.1410%
25 - 99$2.9615%
100 - 249$2.5726%
250 - 499$2.4430%
500$2.1837%
Contact Sales
In stock
$3.48
Parameter NameParameter Value
Supply Voltage Min Volt8.0
Supply Voltage Max Volt10.0
Operating Voltage Min Volt8.0
Operating Voltage Max Volt10.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeAutomotive
Package NameSO-20
Key features
  • Speaker\t\t 4 independent soft step speaker controls, +15dB to -79dB with 1dB steps direct mute\t\t
  • Treble\t\t second order frequency response\t\t center frequency programmable in 4 steps (10KHz/12.5KHz/15KHz/17.5KHz)\t\t -15 to 15dB range with 1dB resolution\t\t
  • Mute Functions\t\t direct mute\t\t digitally controlled SoftMute with 3 programmable mute-times(0.48ms/0.96ms/123ms)\t\t
  • Input Multiplexer\t\t PD/SE4: pseudo differential stereo input, programmable as single-ended input\t\t SE1: stereo single-end input\t\t SE2: stereo single-end input\t\t SE3: stereo single-end input\t\t input gain adjust from 0 to 15dB with 1dB steps\t\t internal offset-cancellation (AutoZero)\t\t
  • Volume\t\t +15dB to -79dB with 1dB step resolution\t\t soft-step control with programmable blend times\t\t
  • Loudness\t\t Second order frequency response\t\t programmable center frequency (400Hz/800Hz/2400Hz)\t\t 15dB with 1dB steps\t\t selectable low & high frequency boost\t\t selectable flat-mode (constant attenuation)\t\t
  • Middle\t\t second order frequency response\t\t center frequency programmable in 4 steps (500Hz/1KHz/1.5KHz/2.5KHz)\t\t Q programmable 0.5/0.75/1.0/1.25\t\t -15 to 15dB range with 1dB resolution\t\t
  • Subwoofer\t\t single-ended mono output\t\t independent soft step level control, +15dB to -79dB with 1dB steps\t\t
  • Bass\t\t second order frequency response\t\t center frequency programmable in 4 steps (60Hz/80Hz/100Hz/200Hz)\t\t Q programmable 1.0/1.25/1.5/2.0\t\t DC gain programmable\t\t -15 to 15dB range with 1dB resolution\t\t