Active
3 band tone controlAudio processor
| Supply Voltage Min Volt | 7.0 |
| Supply Voltage Max Volt | 10.2 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | SO-28 |
The TDA7439DS is a volume, tone (bass, mid-range and treble) and balance (left/right) processor for quality audio applications in car-radio and Hi-Fi systems. Selectable input gain is provided. All the functions are controlled by serial bus.The AC signal setting is obtained by resistor networks and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.35 | 0% |
| 10-24 | $4.09 | 24% |
| 25-99 | $3.77 | 29% |
| 100-249 | $3.43 | 36% |
| 250-500 | $3.38 | 37% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 7.0 |
| Supply Voltage Max Volt | 10.2 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | SO-28 |
The TDA7439DS is a volume, tone (bass, mid-range and treble) and balance (left/right) processor for quality audio applications in car-radio and Hi-Fi systems. Selectable input gain is provided. All the functions are controlled by serial bus.The AC signal setting is obtained by resistor networks and...
Read More
|