🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
3 band tone controlAudio processor
Supply Voltage Min Volt | 6.0 |
Supply Voltage Max Volt | 10.2 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | SO-28 |
The TDA7440D is a volume tone (bass and treble) balance (Left/Right) processor for quality audio applications in Hi-Fi systems.Selectable input gain is provided. Control of all the functions is accomplished by serial bus.The AC signal setting is obtained by resistor networks and switches combined...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $7.25 | 0% |
10-24 | $5.61 | 23% |
25-99 | $5.19 | 28% |
100-500 | $4.74 | 35% |
500 + |
Contact sales |
Supply Voltage Min Volt | 6.0 |
Supply Voltage Max Volt | 10.2 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack1 (*) |
Grade | Industrial |
Package Name | SO-28 |
The TDA7440D is a volume tone (bass and treble) balance (Left/Right) processor for quality audio applications in Hi-Fi systems.Selectable input gain is provided. Control of all the functions is accomplished by serial bus.The AC signal setting is obtained by resistor networks and switches combined...
Read More
|