TDA7468D13TR NRND

Tone controlAudio processor with bass ALC
Supply Voltage Min Volt5.0
Supply Voltage Max Volt10.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack1
GradeIndustrial
Package NameSO-28
Key Features
  • EXTERNALLY ADJUSTABLE SURROUND
  • SERIAL BUS
  • TWO SPEAKER ATTENUATORS:\t\t TWO INDEPENDENT SPEAKER CONTROL IN 1.0dB STEPS FOR BALANCE FACILITY\t\t INDEPENDENT MUTE FUNCTION\t\t
  • VOLUME CONTROL IN 1.0dB STEPS
  • INPUT MULTIPLEXER\t\t 4 STEREO INPUTS\t\t SELECTABLE INPUT GAIN FOR OPTIMAL ADAPTATION TO DIFFERENT SOURCES\t\t
  • BASS ALC
  • ONE STEREO OUTPUT
  • STEPS
  • ALL FUNCTION ARE PROGRAMMABLE VIA
  • TREBLE AND BASS CONTROL IN 2.0dB

The TDA7468D is a volume tone (bass and treble) balance (Left/Right) processor for quality audio applications in Hi-Fi systems.


Selectable input gain is provided. Control of all the functions is accomplished by serial bus.


The AC signal setting is obtained by resistor networks and switches combined with operational amplifiers.


Thanks to the used BIPOLAR/CMOS Technology, Low Distortion, Low Noise and DC stepping are obtained

In stock:
$2.90
Range Unit Price Savings
1 - 9$2.900%
10 - 99$2.4615%
100 - 249$2.0230%
250 - 499$1.8137%
500$1.7440%
Contact Sales